Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-60-D-180
Part #:EL8420322.00
Catalog #:EL-BMQ842-60-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | N: | 8.12 |
| AJ: | 7.25 | BD: | 9 |
| F: | 3.75 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.5 |
| H-Tap size: | 5/8-11 in | TAP Depth: | 1.19 in |
| Center Distance (in): | 4.25 in | I: | 6.15 in |
| LQ1: | 6.45 in | A: | 6.13 |
| K: | 3.5 in | RQ: | 6.04 in |
| G: | 1.88 | T: | 1.75 |
| O*: | 4.22 in | C: | 11.69 in |
| J: | 7 in | BF: | 0.53 |
| B: | 9.63 | O*: | 4.22 |
Technical Specifications
| Ratio Range: | 60:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-D | Input Bore (C Face): | 1.125 |
| Output HP: | 2.772 | Output Style: | D |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Overhung Load: | 3,730 |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.681 | Output RPM: | 29 |
| Model Code: | BMQ842 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | BMQ-D | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 3/8 x 3.00 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Mounting Style: | Base | Output Diameter (in): | 1.750 in |
| Input HP: | 3.681 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959057261 | Weight: | 96.00 LB |

