Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-100-D-180
Part #:EL8420324.00
Catalog #:EL-BMQ842-100-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | O*: | 4.22 in |
| Center Distance (in): | 4.25 in | C: | 11.69 in |
| AJ: | 7.25 | BF: | 0.53 |
| N: | 8.12 | AK: | 8.5 |
| LQ1: | 6.45 in | K: | 3.5 in |
| TAP Depth: | 1.19 in | O: | 4.5 in |
| I: | 6.15 in | A: | 6.13 |
| J: | 7 in | B: | 9.63 |
| H-Tap size: | 5/8-11 in | BD: | 9 |
| D: | 4.5 | RQ: | 6.04 in |
| T: | 1.75 | G: | 1.88 |
| BE1: | 0.5 in | O*: | 4.22 |
Technical Specifications
| Ratio: | 100:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input HP: | 1.201 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | EL |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Assembly: | BMQ-D | Output RPM: | 17 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.750 in |
| Input HP @ 1750 RPM: | 1.201 | Series Style: | EL-BMQ-D |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Model Code: | BMQ842 | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Frame Size: | 180TC | Output HP: | 0.792 |
| Gear Type: | Worm | Output Key: | 3/8 x 3.00 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057285 | Weight: | 96.00 LB |

