Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-40-L-210
Part #:EL8420332.00
Catalog #:EL-BMQ842-40-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.15 in | J: | 7 in |
| A: | 6.13 | G: | 1.88 |
| K: | 3.5 in | LQ1: | 6.45 in |
| AK: | 8.5 | N: | 8.12 |
| O: | 4.5 in | T: | 1.75 |
| TAP Depth: | 1.19 in | C: | 11.69 in |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| D: | 4.5 | BE1: | 0.5 in |
| RQ: | 6.04 in | BF: | 0.53 |
| H-Tap size: | 5/8-11 in | BD: | 9 |
| B: | 9.63 | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.750 in |
| Output HP: | 4.274 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 5.262 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 1.375 in |
| Output RPM: | 43 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,715 |
| Frame Size: | 210TC | Ratio Range: | 40:1 |
| Output Style: | L | Motor Frame Size: | 210 |
| Assembly: | BMQ-L | Input RPM: | 1,750 |
| Input HP: | 5.262 | Series Style: | EL-BMQ-L |
| Shaft Seal Material: | Viton | Model Code: | BMQ842 |
| Gear Type: | Worm | Mounting Style: | Base |
| Thrust Rating - output shaft: | 2533 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Output Torque Rating (in-lb): | 6156 in/lbs |
General Specifications
| UPC: | 662959057360 | Weight: | 96.00 LB |

