Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-60-L-210
Part #:EL8420334.00
Catalog #:EL-BMQ842-60-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | LQ1: | 6.45 in |
| Center Distance (in): | 4.25 in | K: | 3.5 in |
| F: | 3.75 | O: | 4.5 in |
| BD: | 9 | J: | 7 in |
| RQ: | 6.04 in | G: | 1.88 |
| BF: | 0.53 | TAP Depth: | 1.19 in |
| BE1: | 0.5 in | N: | 8.12 |
| AJ: | 7.25 | D: | 4.5 |
| A: | 6.13 | T: | 1.75 |
| C: | 11.69 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 3.681 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Output Key: | 3/8 x 3.00 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 3.681 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Assembly: | BMQ-L | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.750 in |
| Overhung Load: | 3,730 | Output Shaft Orientation: | L |
| Series Style: | EL-BMQ-L | Series Code: | EL |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | BMQ842 | Input Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output HP: | 2.772 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959057384 | Weight: | 96.00 LB |

