Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-5-R-210
Part #:EL8420337.00
Catalog #:EL-BMQ842-5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | AK: | 8.5 |
| I: | 6.15 in | C: | 11.69 in |
| B: | 9.63 | LQ1: | 6.45 in |
| AJ: | 7.25 | G: | 1.88 |
| F: | 3.75 | K: | 3.5 in |
| T: | 1.75 | BE1: | 0.5 in |
| RQ: | 6.04 in | H-Tap size: | 5/8-11 in |
| J: | 7 in | BD: | 9 |
| A: | 6.13 | D: | 4.5 |
| N: | 8.12 | Center Distance (in): | 4.25 in |
| O: | 4.5 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 18.08 | Series Code: | EL |
| Output Shaft Orientation: | R | Output HP: | 17.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ842 |
| Output RPM: | 350 | Input HP: | 18.08 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Frame Size: | 210TC |
| Series Style: | EL-BMQ-R | Service Factor: | 1 |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Assembly: | BMQ-R |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 1.375 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1445 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Style: | R | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Overhung Load: | 2,800 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3209 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
General Specifications
| UPC: | 662959057414 | Weight: | 96.00 LB |

