Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-7.5-R-210
Part #:EL8420338.00
Catalog #:EL-BMQ842-7.5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | TAP Depth: | 1.19 in |
| T: | 1.75 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| J: | 7 in | G: | 1.88 |
| O: | 4.5 in | D: | 4.5 |
| K: | 3.5 in | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
| A: | 6.13 | LQ1: | 6.45 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| N: | 8.12 | RQ: | 6.04 in |
Technical Specifications
| Input HP @ 1750 RPM: | 16.27 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-R | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Output Shaft Assembly Code: | R |
| Input HP: | 16.27 | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Output HP: | 15.36 | Center Distance (in): | 4.25 |
| Output RPM: | 233 | Model Code: | BMQ842 |
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Frame Size: | 210TC | Gear Type: | Worm |
| Series Style: | EL-BMQ-R | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1640 |
| Series Code: | EL | Overhung Load: | 2,930 |
| Ratio: | 7.5:1 | Output Style: | R |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |
General Specifications
| UPC: | 662959057421 | Weight: | 96.00 LB |

