Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-10-R-210
Part #:EL8420339.00
Catalog #:EL-BMQ842-10-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | BE1: | 0.5 in |
| G: | 1.88 | B: | 9.63 |
| T: | 1.75 | BD: | 9 |
| C: | 11.69 in | N: | 8.12 |
| AK: | 8.5 | TAP Depth: | 1.19 in |
| Center Distance (in): | 4.25 in | A: | 6.13 |
| D: | 4.5 | LQ1: | 6.45 in |
| I: | 6.15 in | RQ: | 6.04 in |
| K: | 3.5 in | F: | 3.75 |
| AJ: | 7.25 | BF: | 0.53 |
| H-Tap size: | 5/8-11 in | J: | 7 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | EL |
| Thrust Rating - output shaft: | 1788 | Series Style: | EL-BMQ-R |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 10:1 | Assembly: | BMQ-R |
| Center Distance (in): | 4.25 | Output Style: | R |
| Output RPM: | 175 | Output Shaft Orientation: | R |
| Input HP: | 14.93 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Frame Size: | 210TC | Ratio: | 10:1 |
| Input Bore (C Face): | 1.375 | Overhung Load: | 3,010 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 210 |
| Output HP: | 14 | Input HP @ 1750 RPM: | 14.93 |
| Output Diameter (in): | 1.750 in | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Input Diameter (in): | 1.375 in |
| Gear Type: | Worm | Model Code: | BMQ842 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 662959057438 | Weight: | 96.00 LB |

