Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-30-R-210
Part #:EL8420343.00
Catalog #:EL-BMQ842-30-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | C: | 11.69 in |
| A: | 6.13 | BE1: | 0.5 in |
| TAP Depth: | 1.19 in | RQ: | 6.04 in |
| AK: | 8.5 | T: | 1.75 |
| BD: | 9 | N: | 8.12 |
| Center Distance (in): | 4.25 in | G: | 1.88 |
| I: | 6.15 in | J: | 7 in |
| LQ1: | 6.45 in | O: | 4.5 in |
| H-Tap size: | 5/8-11 in | AJ: | 7.25 |
| D: | 4.5 | BF: | 0.53 |
| B: | 9.63 | K: | 3.5 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Model Code: | BMQ842 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load: | 3,550 | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 6.481 |
| Output Style: | R | Output Diameter (in): | 1.750 in |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | R |
| Series Code: | EL | Series Style: | EL-BMQ-R |
| Output HP: | 5.517 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | R | Motor Frame Size: | 210 |
| Output RPM: | 58 | Frame Size: | 210TC |
| Mounting Style: | Base | Ratio: | 30:1 |
| Input HP: | 6.481 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-R |
| Input Diameter (in): | 1.375 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 5960 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057476 | Weight: | 96.00 LB |

