Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-50-R-210
Part #:EL8420345.00
Catalog #:EL-BMQ842-50-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 1.88 |
| T: | 1.75 | O: | 4.5 in |
| H-Tap size: | 5/8-11 in | D: | 4.5 |
| BF: | 0.53 | A: | 6.13 |
| LQ1: | 6.45 in | N: | 8.12 |
| TAP Depth: | 1.19 in | AJ: | 7.25 |
| F: | 3.75 | C: | 11.69 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| B: | 9.63 | I: | 6.15 in |
| J: | 7 in | K: | 3.5 in |
| AK: | 8.5 | RQ: | 6.04 in |
Technical Specifications
| Output Style: | R | Output Diameter (in): | 1.750 in |
| Overhung Load: | 3,730 | Frame Size: | 210TC |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 4.389 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 35 | Model Code: | BMQ842 |
| Output HP: | 3.426 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 50:1 | Output Shaft Orientation: | R |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Mounting Style: | Base | Product Type: | Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Thrust Rating - output shaft: | 2533 | Series Style: | EL-BMQ-R |
| Series Code: | EL | Assembly: | BMQ-R |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP: | 4.389 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6170 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959057490 | Weight: | 96.00 LB |

