Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-80-R-210
Part #:EL8420347.00
Catalog #:EL-BMQ842-80-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | D: | 4.5 |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | C: | 11.69 in |
| BE1: | 0.5 in | K: | 3.5 in |
| AK: | 8.5 | H-Tap size: | 5/8-11 in |
| AJ: | 7.25 | BD: | 9 |
| O: | 4.5 in | G: | 1.88 |
| TAP Depth: | 1.19 in | J: | 7 in |
| T: | 1.75 | LQ1: | 6.45 in |
| B: | 9.63 | N: | 8.12 |
| BF: | 0.53 | I: | 6.15 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output Style: | R | Frame Size: | 210TC |
| Output RPM: | 21 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Overhung Load: | 3,740 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output HP: | 1.257 | Service Factor: | 1 |
| Output Shaft Orientation: | R | Ratio Range: | 80:1 |
| Series Style: | EL-BMQ-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Model Code: | BMQ842 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Assembly Code: | R |
| Input HP: | 1.76 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 1.375 in |
| Assembly: | BMQ-R | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.76 |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 4.25 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210 |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3620 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
General Specifications
| UPC: | 662959057513 | Weight: | 96.00 LB |

