Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-5-D-210
Part #:EL8420349.00
Catalog #:EL-BMQ842-5-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 3.75 | B: | 9.63 |
| H-Tap size: | 5/8-11 in | N: | 8.12 |
| A: | 6.13 | G: | 1.88 |
| O: | 4.5 in | RQ: | 6.04 in |
| AJ: | 7.25 | TAP Depth: | 1.19 in |
| I: | 6.15 in | T: | 1.75 |
| J: | 7 in | K: | 3.5 in |
| AK: | 8.5 | BD: | 9 |
| C: | 11.69 in | O*: | 4.22 in |
| LQ1: | 6.45 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | O*: | 4.22 |
Technical Specifications
| Frame Size: | 210TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Output HP: | 17.25 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.750 in | Input Diameter (in): | 1.375 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 1445 | Ratio: | 5:1 |
| Output Style: | D | Model Code: | BMQ842 |
| Output RPM: | 350 | Series Code: | EL |
| Series Style: | EL-BMQ-D | Input HP: | 18.08 |
| Assembly: | BMQ-D | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Overhung Load: | 2,800 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 18.08 | Mounting Style: | Base |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3209 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959057537 | Weight: | 96.00 LB |

