Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-10-D-210
Part #:EL8420351.00
Catalog #:EL-BMQ842-10-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.45 in | K: | 3.5 in |
| RQ: | 6.04 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| T: | 1.75 | D: | 4.5 |
| TAP Depth: | 1.19 in | A: | 6.13 |
| B: | 9.63 | H-Tap size: | 5/8-11 in |
| AK: | 8.5 | C: | 11.69 in |
| J: | 7 in | BD: | 9 |
| BE1: | 0.5 in | N: | 8.12 |
| BF: | 0.53 | O*: | 4.22 in |
| O: | 4.5 in | I: | 6.15 in |
| G: | 1.88 | O*: | 4.22 |
Technical Specifications
| Thrust Rating - output shaft: | 1788 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ842 | Input HP @ 1750 RPM: | 14.93 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP: | 14.93 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.375 in | Output HP: | 14 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 x 3.00 |
| Assembly: | BMQ-D | Input Bore (C Face): | 1.375 |
| Overhung Load: | 3,010 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 175 |
| Frame Size: | 210TC | Output Diameter (in): | 1.750 in |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Output Shaft Orientation: | LR | Product Type: | Right Angle |
| Series Style: | EL-BMQ-D | Series Code: | EL |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Mounting Style: | Base | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 5042 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057551 | Weight: | 96.00 LB |

