Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-20-D-210
Part #:EL8420353.00
Catalog #:EL-BMQ842-20-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.5 |
| T: | 1.75 | A: | 6.13 |
| O*: | 4.22 in | BD: | 9 |
| K: | 3.5 in | G: | 1.88 |
| TAP Depth: | 1.19 in | AK: | 8.5 |
| BE1: | 0.5 in | C: | 11.69 in |
| F: | 3.75 | I: | 6.15 in |
| LQ1: | 6.45 in | H-Tap size: | 5/8-11 in |
| Center Distance (in): | 4.25 in | O: | 4.5 in |
| RQ: | 6.04 in | N: | 8.12 |
| B: | 9.63 | J: | 7 in |
| BF: | 0.53 | O*: | 4.22 |
Technical Specifications
| Model Code: | BMQ842 | Output Diameter (in): | 1.750 in |
| Mounting Style: | Base | Motor Frame Size: | 210 |
| Center Distance (in): | 4.25 | Series Style: | EL-BMQ-D |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 9.462 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Input HP: | 9.462 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 87 | Output Key: | 3/8 x 3.00 |
| Overhung Load: | 3,320 | Ratio: | 20:1 |
| Input Diameter (in): | 1.375 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 20:1 | Output HP: | 8.458 |
| Output Style: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 6092 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057575 | Weight: | 96.00 LB |

