Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-25-D-210
Part #:EL8420354.00
Catalog #:EL-BMQ842-25-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ1: | 6.45 in |
| B: | 9.63 | BF: | 0.53 |
| N: | 8.12 | AJ: | 7.25 |
| I: | 6.15 in | T: | 1.75 |
| BD: | 9 | D: | 4.5 |
| F: | 3.75 | H-Tap size: | 5/8-11 in |
| AK: | 8.5 | BE1: | 0.5 in |
| K: | 3.5 in | C: | 11.69 in |
| O*: | 4.22 in | G: | 1.88 |
| A: | 6.13 | J: | 7 in |
| TAP Depth: | 1.19 in | RQ: | 6.04 in |
| O: | 4.5 in | O*: | 4.22 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.375 in |
| Series Code: | EL | Output RPM: | 70 |
| Input HP: | 7.94 | Product Type: | Right Angle |
| Overhung Load: | 3,445 | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | BMQ842 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Mounting Style: | Base |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Center Distance (in): | 4.25 | Assembly: | BMQ-D |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Output HP: | 6.946 |
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 7.94 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2533 |
| Output Style: | D | Output Shaft Assembly Code: | D |
| Frame Size: | 210TC | Series Style: | EL-BMQ-D |
| Output Key: | 3/8 x 3.00 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6254 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057582 | Weight: | 96.00 LB |

