Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-30-D-210
Part #:EL8420355.00
Catalog #:EL-BMQ842-30-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | N: | 8.12 |
| I: | 6.15 in | F: | 3.75 |
| H-Tap size: | 5/8-11 in | K: | 3.5 in |
| A: | 6.13 | O*: | 4.22 in |
| C: | 11.69 in | AK: | 8.5 |
| BD: | 9 | O: | 4.5 in |
| BF: | 0.53 | G: | 1.88 |
| RQ: | 6.04 in | B: | 9.63 |
| J: | 7 in | LQ1: | 6.45 in |
| BE1: | 0.5 in | TAP Depth: | 1.19 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| T: | 1.75 | O*: | 4.22 |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.481 |
| Series Code: | EL | Ratio: | 30:1 |
| Input Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Series Style: | EL-BMQ-D | Service Factor: | 1 |
| Output RPM: | 58 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Mounting Style: | Base | Output HP: | 5.517 |
| Model Code: | BMQ842 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 210 | Output Shaft Orientation: | LR |
| Output Diameter (in): | 1.750 in | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | D | Overhung Load: | 3,550 |
| Input Bore (C Face): | 1.375 | Input HP: | 6.481 |
| Output Style: | D | Frame Size: | 210TC |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5960 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
General Specifications
| UPC: | 662959057599 | Weight: | 96.00 LB |

