Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-40-D-210
Part #:EL8420356.00
Catalog #:EL-BMQ842-40-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.45 in | AK: | 8.5 |
| D: | 4.5 | TAP Depth: | 1.19 in |
| BD: | 9 | C: | 11.69 in |
| N: | 8.12 | T: | 1.75 |
| F: | 3.75 | I: | 6.15 in |
| O: | 4.5 in | AJ: | 7.25 |
| A: | 6.13 | J: | 7 in |
| H-Tap size: | 5/8-11 in | RQ: | 6.04 in |
| G: | 1.88 | B: | 9.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | K: | 3.5 in |
| O*: | 4.22 in | O*: | 4.22 |
Technical Specifications
| Service Factor: | 1 | Overhung Load: | 3,715 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Input RPM: | 1,750 | Model Code: | BMQ842 |
| Input Bore (C Face): | 1.375 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.375 in | Thrust Rating - output shaft: | 2533 |
| Reducer Style: | Worm - Right Angle | Output HP: | 4.274 |
| Input HP @ 1750 RPM: | 5.262 | Ratio Range: | 40:1 |
| Output RPM: | 43 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Key: | 3/8 x 3.00 | Mounting Style: | Base |
| Ratio: | 40:1 | Output Style: | D |
| Output Shaft Orientation: | LR | Assembly: | BMQ-D |
| Series Code: | EL | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | D | Input HP: | 5.262 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Series Style: | EL-BMQ-D |
| Motor Frame Size: | 210 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959057605 | Weight: | 96.00 LB |

