Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-50-D-210
Part #:EL8420357.00
Catalog #:EL-BMQ842-50-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | BF: | 0.53 |
| AK: | 8.5 | TAP Depth: | 1.19 in |
| K: | 3.5 in | H-Tap size: | 5/8-11 in |
| J: | 7 in | T: | 1.75 |
| BE1: | 0.5 in | B: | 9.63 |
| N: | 8.12 | D: | 4.5 |
| O*: | 4.22 in | BD: | 9 |
| AJ: | 7.25 | C: | 11.69 in |
| I: | 6.15 in | G: | 1.88 |
| LQ1: | 6.45 in | F: | 3.75 |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| O: | 4.5 in | O*: | 4.22 |
Technical Specifications
| Model Code: | BMQ842 | Gear Type: | Worm |
| Input Diameter (in): | 1.375 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2533 | Series Code: | EL |
| Output Key: | 3/8 x 3.00 | Frame Size: | 210TC |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Mounting Style: | Base | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.389 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Output Diameter (in): | 1.750 in |
| Service Factor: | 1 | Input HP: | 4.389 |
| Series Style: | EL-BMQ-D | Output RPM: | 35 |
| Output HP: | 3.426 | Overhung Load: | 3,730 |
| Output Style: | D | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 6170 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057612 | Weight: | 96.00 LB |

