Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-80-D-210
Part #:EL8420359.00
Catalog #:EL-BMQ842-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 1.88 |
| BF: | 0.53 | O*: | 4.22 in |
| BE1: | 0.5 in | D: | 4.5 |
| T: | 1.75 | I: | 6.15 in |
| H-Tap size: | 5/8-11 in | K: | 3.5 in |
| RQ: | 6.04 in | TAP Depth: | 1.19 in |
| N: | 8.12 | B: | 9.63 |
| BD: | 9 | O: | 4.5 in |
| F: | 3.75 | A: | 6.13 |
| J: | 7 in | LQ1: | 6.45 in |
| C: | 11.69 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | O*: | 4.22 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 21 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 210TC |
| Output HP: | 1.257 | Input Bore (C Face): | 1.375 |
| Assembly: | BMQ-D | Output Shaft Orientation: | LR |
| Series Code: | EL | Overhung Load: | 3,740 |
| Ratio Range: | 80:1 | Motor Frame Size: | 210 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2533 |
| Series Style: | EL-BMQ-D | Model Code: | BMQ842 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | D | Mounting Style: | Base |
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 1.76 |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.76 |
| No. of Gear Reductions: | Single | Output Style: | D |
| Input Diameter (in): | 1.375 in | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| UPC: | 662959057636 | Weight: | 96.00 LB |

