Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-5-R-250
Part #:EL8420373.00
Catalog #:EL-BMQ842-5-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 3/8 x 2.5 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Frame Size: | 250TC |
| Gear Type: | Worm | Assembly: | BMQ-R |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input HP: | 18.08 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 4.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | R | Output Shaft Orientation: | R |
| Output RPM: | 350 | Model Code: | BMQ842 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Style: | EL-BMQ-R | Input Style: | C-Face Quill |
| Output Style: | R | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 1.625 in | Ratio: | 5:1 |
| Motor Frame Size: | 250TC | Overhung Load: | 2,800 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 17.25 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3209 in/lbs |
General Specifications
| UPC: | 662959057773 | Weight: | 96.00 LB |

