Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-25-R-250
Part #:EL8420378.00
Catalog #:EL-BMQ842-25-R-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Orientation: | R | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Style: | EL-BMQ-R |
| Model Code: | BMQ842 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 4.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Output Style: | R |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Overhung Load: | 3,445 |
| Output Key: | 3/8 x 2.5 | Output HP: | 6.946 |
| Ratio: | 25:1 | Assembly: | BMQ-R |
| Service Factor: | 1 | Mounting Style: | Base |
| Output Diameter (in): | 1.750 in | Input HP: | 7.94 |
| No. of Gear Reductions: | Single | Frame Size: | 250TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| UPC: | 662959057827 | Weight: | 96.00 LB |

