Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-5-D-250
Part #:EL8420385.00
Catalog #:EL-BMQ842-5-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 250TC | Series Style: | EL-BMQ-D |
| Input HP: | 18.08 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Model Code: | BMQ842 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.625 in |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Shaft Seal Material: | Viton | Overhung Load: | 2,800 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Key: | 3/8 x 2.5 |
| Output Diameter (in): | 1.750 in | Output HP: | 17.25 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Product Type: | Right Angle | Output Style: | D |
| Mounting Style: | Base | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 3209 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959057896 | Weight: | 96.00 LB |

