Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ842-20-D-250
Part #:EL8420389.00
Catalog #:EL-BMQ842-20-D-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-BMQ-D | Input HP: | 9.462 |
| Output Style: | D | Service Factor: | 1 |
| Input Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.5 |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Model Code: | BMQ842 | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer Style: | Worm - Right Angle | Ratio: | 20:1 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Overhung Load: | 3,320 | Assembly: | BMQ-D |
| Mounting Style: | Base | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Frame Size: | 250TC |
| Output Diameter (in): | 1.750 in | Ratio Range: | 20:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 8.458 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 662959057933 | Weight: | 96.00 LB |

