Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM842-20-H_-140-23
Part #:EL8420529.23
Catalog #:EL-HM842-20-H_-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9.462 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Input Style: | C-Face Coupled | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 8.458 |
| Output Diameter (in): | 1.438 in | Ratio: | 20:1 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HM842 | Motor Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HM-H1 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Assembly: | HM-H1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Bore Code: | 23 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6092 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959058312 | Weight: | 104.00 LB |

