Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM842-40-H_-140-35
Part #:EL8420532.35
Catalog #:EL-HM842-40-H_-140-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Output HP: | 4.274 | Output Style: | H1 |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HM-H1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Motor Frame Size: | 140TC |
| Input HP: | 5.262 | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Assembly: | HM-H1 | Product Type: | Right Angle |
| Model Code: | HM842 | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959058367 | Weight: | 104.00 LB |

