Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM842-10-H_-210-35
Part #:EL8420551.35
Catalog #:EL-HM842-10-H_-210-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | H1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 35 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HM842 |
| Input Diameter (in): | 1.375 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Frame Size: | 210TC | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Coupled | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Gear Type: | Worm |
| Output HP: | 14 | Input HP: | 14.93 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 175 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | HM-H1 | Series Style: | EL-HM-H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 662959058633 | Weight: | 104.00 LB |

