Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM842-20-H-210-31
Part #:EL8420553.31
Catalog #:EL-HM842-20-H-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 20:1 | Input HP: | 9.462 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 1.375 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output HP: | 8.458 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Coupled | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Series Style: | EL-HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HM842 |
| Frame Size: | 210TC | Assembly: | HM-H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| UPC: | 662959058657 | Weight: | 81.00 LB |

