Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM842-80-H_-210-35
Part #:EL8420559.35
Catalog #:EL-HM842-80-H_-210-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 80:1 | Series Style: | EL-HM-H1 |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Assembly: | HM-H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Frame Size: | 210TC | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | H1 | Bore Code: | 35 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Input HP: | 1.76 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HM842 |
| Output RPM: | 21 | Input RPM: | 1,750 |
| Output HP: | 1.257 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.375 in | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Coupled | Output Shaft Orientation: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| UPC: | 662959058749 | Weight: | 104.00 LB |

