Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ842-15-H_-56-35
Part #:EL8420576.35
Catalog #:EL-HMQ842-15-H_-56-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Output HP: | 10.2 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output RPM: | 116 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.188 in |
| Series Style: | EL-HMQ-H1 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Style: | H1 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | H1 |
| Frame Size: | 56C | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HMQ842 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input Diameter (in): | 0.625 in |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input HP: | 11.13 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| UPC: | 662959058916 | Weight: | 98.00 LB |

