Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ842-40-H-140-35
Part #:EL8420592.35
Catalog #:EL-HMQ842-40-H-140-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input HP: | 5.262 |
| Output Key: | 1/2 X 3.38 | Series Style: | EL-HMQ-H1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 43 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 35 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Style: | H1 |
| Model Code: | HMQ842 | Output HP: | 4.274 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Output Shaft Orientation: | H1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Torque Rating (in-lb): | 6156 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959059074 | Weight: | 98.00 LB |

