Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ842-5-H_-180-35
Part #:EL8420597.35
Catalog #:EL-HMQ842-5-H_-180-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Mounting Style: | Shaft Mount |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Series Style: | EL-HMQ-H1 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Model Code: | HMQ842 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Output HP: | 17.25 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Style: | H1 |
| Input Style: | C-Face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 18.08 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Reduction: | Single | Output Torque Rating (in-lb): | 3209 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959059142 | Weight: | 98.00 LB |

