Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ842-40-H_-180-35
Part #:EL8420604.35
Catalog #:EL-HMQ842-40-H_-180-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 40:1 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Output HP: | 4.274 |
| Bore Code: | 35 | Input HP: | 5.262 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series Style: | EL-HMQ-H1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Assembly: | HMQ-H1 |
| Model Code: | HMQ842 | Output RPM: | 43 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Output Style: | H1 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6156 in/lbs |
General Specifications
| UPC: | 662959059234 | Weight: | 98.00 LB |

