Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ842-15-H_-210-35
Part #:EL8420612.35
Catalog #:EL-HMQ842-15-H_-210-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Model Code: | HMQ842 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Style: | H1 | Assembly: | HMQ-H1 |
| Frame Size: | 210TC | Output RPM: | 116 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.375 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Input HP: | 11.13 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Mounting Style: | Shaft Mount |
| Output Shaft Orientation: | H1 | Ratio: | 15:1 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-HMQ-H1 | No. of Gear Reductions: | Single |
| Output HP: | 10.2 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 5508 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959059319 | Weight: | 98.00 LB |

