Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ842-80-H_-250-35
Part #:EL8420631.35
Catalog #:EL-HMQ842-80-H_-250-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Center Distance (in): | 4.25 | Series Style: | EL-HMQ-H1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Ratio: | 80:1 |
| Input Diameter (in): | 1.625 in | Input HP: | 1.76 |
| Bore Code: | 35 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 21 |
| Frame Size: | 250TC | Assembly: | HMQ-H1 |
| Model Code: | HMQ842 | Output Style: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | H1 | Output HP: | 1.257 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3620 in/lbs |
General Specifications
| UPC: | 662959059517 | Weight: | 98.00 LB |

