Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-15-R
Part #:EL8520009.00
Catalog #:EL-B852-15-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | I: | 7.55 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| G: | 2.63 | J: | 9.62 in |
| H-Tap size: | 3/4 - 10 in | K: | 4.81 in |
| DX: | 0.75 | D: | 4.25 |
| C: | 12.25 in | N: | 9.06 |
| L: | 10.88 in | F: | 5.25 |
| TAP Depth: | 1.44 in | O: | 4.78 in |
| U: | 1.25 in | M: | 3.38 |
| B: | 11.5 |
Technical Specifications
| Output HP: | 16.55 | Model Code: | B852 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | R |
| Output Key: | 1/2 x 2.50 | Input HP @ 1750 RPM: | 18.11 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Mounting Style: | Base |
| Ratio Range: | 15:1 | Assembly: | B-R |
| Output Diameter (in): | 2.000 in | Ratio: | 15:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Shaft |
| Output Shaft Assembly Code: | R | Overhung Load: | 3,560 |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Input RPM: | 1,750 | Input HP: | 18.11 |
| Series Style: | EL-B-R | Output RPM: | 116 |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 8941 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959059814 | Weight: | 153.00 LB |

