Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-10-D
Part #:EL8520015.00
Catalog #:EL-B852-10-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | I: | 7.55 in |
| U: | 1.25 in | A: | 7.19 |
| G: | 2.63 | M: | 3.38 |
| F: | 5.25 | DX: | 0.75 |
| H-Tap size: | 3/4 - 10 in | O*: | 4.5 in |
| TAP Depth: | 1.44 in | D: | 4.25 |
| K: | 4.81 in | N: | 9.06 |
| J: | 9.62 in | Center Distance (in): | 5.25 in |
| O: | 4.78 in | L: | 10.88 in |
| C: | 12.25 in | B: | 11.5 |
| O*: | 4.5 |
Technical Specifications
| Overhung Load: | 3,370 | Reducer Style: | Worm - Right Angle |
| Input Style: | Shaft | Reducer: | Worm - Right Angle |
| Output HP: | 21.73 | Input Diameter (in): | 1.25 in |
| Assembly: | B-D | Thrust Rating - output shaft: | 2449 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Input HP: | 23.15 | Service Factor: | 1 |
| Model Code: | B852 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 23.15 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.000 in |
| Series Style: | EL-B-D | Mounting Style: | Base |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | D |
| Gear Type: | Worm | Output RPM: | 175 |
| Series Code: | EL | Output Shaft Assembly Code: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Output Key: | 1/2 x 2.50 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 7827 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 662959059876 | Weight: | 153.00 LB |

