Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B852-50-D
Part #:EL8520020.00
Catalog #:EL-B852-50-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/4 - 10 in | G: | 2.63 |
| D: | 4.25 | M: | 3.38 |
| O: | 4.78 in | Center Distance (in): | 5.25 in |
| J: | 9.62 in | L: | 10.88 in |
| O*: | 4.5 in | DX: | 0.75 |
| C: | 12.25 in | I: | 7.55 in |
| TAP Depth: | 1.44 in | F: | 5.25 |
| T: | 2 | K: | 4.81 in |
| A: | 7.19 | N: | 9.06 |
| U: | 1.25 in | B: | 11.5 |
| O*: | 4.5 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Model Code: | B852 | Service Factor: | 1 |
| Overhung Load: | 3,560 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.000 in | Reducer Style: | Worm - Right Angle |
| Output RPM: | 35 | Mounting Style: | Base |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 5.199 | Input Style: | Shaft |
| Ratio Range: | 50:1 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 6.777 | Output Key: | 1/2 x 2.50 |
| Gear Type: | Worm | Series Code: | EL |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Style: | EL-B-D |
| Input Keyway: | 1/4 X 3.00 in | Input HP: | 6.777 |
| Assembly: | B-D | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 662959059920 | Weight: | 153.00 LB |

