Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-10-L-180
Part #:EL8520022.00
Catalog #:EL-BM852-10-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.55 in | H-Tap size: | 3/4 - 10 in |
| N: | 9.06 | K: | 4.81 in |
| U: | 1.25 in | L1: | 10.88 in |
| DX: | 0.75 | Center Distance (in): | 5.25 in |
| J: | 9.62 in | O: | 4.78 in |
| AK: | 8.5 | D: | 4.25 |
| TAP Depth: | 1.44 in | LM1: | 13.93 |
| BD: | 9 | G: | 2.63 |
| AJ: | 7.25 | C: | 12.25 in |
| BF: | 0.53 | F: | 5.25 |
| B: | 11.5 | A: | 7.19 |
| BE1: | 0.5 in | T: | 2 |
Technical Specifications
| Mounting Style: | Base | Ratio: | 10:1 |
| Output Shaft Assembly Code: | L | Input HP: | 23.15 |
| Series Style: | EL-BM-L | Output Style: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.000 in |
| Input HP @ 1750 RPM: | 23.15 | Input Bore (C Face): | 1.125 |
| Model Code: | BM852 | Assembly: | BM-L |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Series Code: | EL | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 180TC | Overhung Load: | 3,370 |
| Output RPM: | 175 | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2449 | Output HP: | 21.73 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Key: | 1/2 x 2.50 |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 662959059944 | Weight: | 168.00 LB |

