Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-10-R-180
Part #:EL8520029.00
Catalog #:EL-BM852-10-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | A: | 7.19 |
| F: | 5.25 | J: | 9.62 in |
| I: | 7.55 in | T: | 2 |
| DX: | 0.75 | B: | 11.5 |
| LM1: | 13.93 | K: | 4.81 in |
| BF: | 0.53 | G: | 2.63 |
| C: | 12.25 in | AJ: | 7.25 |
| U: | 1.25 in | O: | 4.78 in |
| H-Tap size: | 3/4 - 10 in | TAP Depth: | 1.44 in |
| D: | 4.25 | N: | 9.06 |
| Center Distance (in): | 5.25 in | L1: | 10.88 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2449 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | BM-R | Input HP: | 23.15 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | R |
| Overhung Load: | 3,370 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output Diameter (in): | 2.000 in | Series Style: | EL-BM-R |
| Center Distance (in): | 5.25 | Frame Size: | 180TC |
| Output Style: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 21.73 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 x 2.50 | Model Code: | BM852 |
| Ratio Range: | 10:1 | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Input HP @ 1750 RPM: | 23.15 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 175 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 7827 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060018 | Weight: | 168.00 LB |

