Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-15-R-180
Part #:EL8520030.00
Catalog #:EL-BM852-15-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 1.25 in |
| K: | 4.81 in | BD: | 9 |
| H-Tap size: | 3/4 - 10 in | C: | 12.25 in |
| BF: | 0.53 | A: | 7.19 |
| I: | 7.55 in | T: | 2 |
| O: | 4.78 in | DX: | 0.75 |
| B: | 11.5 | F: | 5.25 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| J: | 9.62 in | D: | 4.25 |
| N: | 9.06 | G: | 2.63 |
| L1: | 10.88 in | TAP Depth: | 1.44 in |
| LM1: | 13.93 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | EL | Assembly: | BM-R |
| Input Style: | Flexible Coupling Input | Overhung Load: | 3,560 |
| Output HP: | 16.55 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 3033 | Input HP: | 18.11 |
| Input HP @ 1750 RPM: | 18.11 | Output Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Output RPM: | 116 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Frame Size: | 180TC |
| Output Key: | 1/2 x 2.50 | Input Bore (C Face): | 1.125 |
| Model Code: | BM852 | Center Distance (in): | 5.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | R |
| Output Shaft Orientation: | R | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Output Style: | R | Series Style: | EL-BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060025 | Weight: | 168.00 LB |

