Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-10-D-180
Part #:EL8520036.00
Catalog #:EL-BM852-10-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM1: | 13.93 | Center Distance (in): | 5.25 in |
| D: | 4.25 | L1: | 10.88 in |
| N: | 9.06 | BD: | 9 |
| H-Tap size: | 3/4 - 10 in | TAP Depth: | 1.44 in |
| G: | 2.63 | O: | 4.78 in |
| BF: | 0.53 | A: | 7.19 |
| K: | 4.81 in | B: | 11.5 |
| T: | 2 | DX: | 0.75 |
| AK: | 8.5 | AJ: | 7.25 |
| O*: | 4.5 in | C: | 12.25 in |
| U: | 1.25 in | I: | 7.55 in |
| F: | 5.25 | J: | 9.62 in |
| BE1: | 0.5 in | O*: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 23.15 |
| Model Code: | BM852 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Series Style: | EL-BM-D | Input HP: | 23.15 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | D |
| Frame Size: | 180TC | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Output HP: | 21.73 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load: | 3,370 | Output Key: | 1/2 x 2.50 |
| Output Diameter (in): | 2.000 in | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Assembly: | BM-D |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 662959060087 | Weight: | 168.00 LB |

