Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-50-D-180
Part #:EL8520041.00
Catalog #:EL-BM852-50-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.63 | O*: | 4.5 in |
| D: | 4.25 | U: | 1.25 in |
| AJ: | 7.25 | F: | 5.25 |
| A: | 7.19 | Center Distance (in): | 5.25 in |
| K: | 4.81 in | BD: | 9 |
| BF: | 0.53 | T: | 2 |
| LM1: | 13.93 | J: | 9.62 in |
| TAP Depth: | 1.44 in | BE1: | 0.5 in |
| H-Tap size: | 3/4 - 10 in | N: | 9.06 |
| B: | 11.5 | L1: | 10.88 in |
| I: | 7.55 in | DX: | 0.75 |
| O: | 4.78 in | AK: | 8.5 |
| C: | 12.25 in | O*: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Assembly: | BM-D |
| Series Style: | EL-BM-D | Output RPM: | 35 |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Input Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 6.777 |
| Shaft Seal Material: | Viton | Overhung Load: | 3,560 |
| Frame Size: | 180TC | Input HP: | 6.777 |
| Ratio: | 50:1 | Output HP: | 5.199 |
| Model Code: | BM852 | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | LR |
| Output Key: | 1/2 x 2.50 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959060131 | Weight: | 168.00 LB |

