Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-15-L-210
Part #:EL8520044.00
Catalog #:EL-BM852-15-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| U: | 1.25 in | A: | 7.19 |
| N: | 9.06 | K: | 4.81 in |
| AK: | 8.5 | B: | 11.5 |
| G: | 2.63 | DX: | 0.75 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| F: | 5.25 | O: | 4.78 in |
| J: | 9.62 in | BF: | 0.53 |
| C: | 12.25 in | LM1: | 13.93 |
| H-Tap size: | 3/4 - 10 in | T: | 2 |
| TAP Depth: | 1.44 in | L1: | 10.88 in |
| I: | 7.55 in | D: | 4.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Overhung Load: | 3,560 |
| Input HP @ 1750 RPM: | 18.11 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input HP: | 18.11 | No. of Gear Reductions: | Single |
| Output HP: | 16.55 | Ratio: | 15:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 116 |
| Series Code: | EL | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Output Key: | 1/2 x 2.50 |
| Center Distance (in): | 5.25 | Assembly: | BM-L |
| Series Style: | EL-BM-L | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 3033 |
| Ratio Range: | 15:1 | Frame Size: | 210TC |
| Output Diameter (in): | 2.000 in | Output Style: | L |
| Model Code: | BM852 | Input Bore (C Face): | 1.375 |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 8941 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060162 | Weight: | 168.00 LB |

