Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-40-L-210
Part #:EL8520047.00
Catalog #:EL-BM852-40-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.88 in | I: | 7.55 in |
| U: | 1.25 in | G: | 2.63 |
| AJ: | 7.25 | DX: | 0.75 |
| LM1: | 13.93 | F: | 5.25 |
| BE1: | 0.5 in | H-Tap size: | 3/4 - 10 in |
| Center Distance (in): | 5.25 in | K: | 4.81 in |
| B: | 11.5 | BF: | 0.53 |
| TAP Depth: | 1.44 in | C: | 12.25 in |
| BD: | 9 | AK: | 8.5 |
| T: | 2 | D: | 4.25 |
| O: | 4.78 in | A: | 7.19 |
| J: | 9.62 in | N: | 9.06 |
Technical Specifications
| Input HP: | 8.105 | Overhung Load: | 3,560 |
| Mounting Style: | Base | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 8.105 |
| Frame Size: | 210TC | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.000 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Model Code: | BM852 | Output RPM: | 43 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 210 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output Style: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Assembly: | BM-L |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Output Key: | 1/2 x 2.50 |
| Series Style: | EL-BM-L | Output HP: | 6.538 |
| Output Shaft Orientation: | L | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 9419 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959060193 | Weight: | 168.00 LB |

