Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-60-L-210
Part #:EL8520049.00
Catalog #:EL-BM852-60-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.25 | DX: | 0.75 |
| LM1: | 13.93 | I: | 7.55 in |
| D: | 4.25 | K: | 4.81 in |
| B: | 11.5 | N: | 9.06 |
| G: | 2.63 | H-Tap size: | 3/4 - 10 in |
| C: | 12.25 in | J: | 9.62 in |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| T: | 2 | TAP Depth: | 1.44 in |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | L1: | 10.88 in |
| U: | 1.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | A: | 7.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP: | 5.816 | Output HP: | 4.263 |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Series Code: | EL | Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Style: | L |
| Overhung Load: | 3,570 | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | BM852 |
| Input HP @ 1750 RPM: | 5.816 | Thrust Rating - output shaft: | 3412 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 29 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Diameter (in): | 1.25 in | Series Style: | EL-BM-L |
| Output Diameter (in): | 2.000 in | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Output Key: | 1/2 x 2.50 | Assembly: | BM-L |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9212 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
General Specifications
| UPC: | 662959060216 | Weight: | 168.00 LB |

