Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-15-R-210
Part #:EL8520051.00
Catalog #:EL-BM852-15-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | Center Distance (in): | 5.25 in |
| I: | 7.55 in | N: | 9.06 |
| T: | 2 | A: | 7.19 |
| TAP Depth: | 1.44 in | L1: | 10.88 in |
| AK: | 8.5 | BD: | 9 |
| LM1: | 13.93 | H-Tap size: | 3/4 - 10 in |
| BE1: | 0.5 in | DX: | 0.75 |
| AJ: | 7.25 | C: | 12.25 in |
| U: | 1.25 in | J: | 9.62 in |
| K: | 4.81 in | B: | 11.5 |
| O: | 4.78 in | G: | 2.63 |
| BF: | 0.53 | F: | 5.25 |
Technical Specifications
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Ratio: | 15:1 |
| Assembly: | BM-R | Product Type: | Right Angle |
| Series Style: | EL-BM-R | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 16.55 |
| Input HP @ 1750 RPM: | 18.11 | Model Code: | BM852 |
| Mounting Style: | Base | Motor Frame Size: | 210 |
| Overhung Load: | 3,560 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | EL |
| Output Key: | 1/2 x 2.50 | Output Style: | R |
| Input HP: | 18.11 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.000 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Input Keyway: | 1/4 X 3.00 in | Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Output RPM: | 116 |
| Thrust Rating - output shaft: | 3033 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959060230 | Weight: | 168.00 LB |

