Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-20-R-210
Part #:EL8520052.00
Catalog #:EL-BM852-20-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 5.25 |
| I: | 7.55 in | D: | 4.25 |
| G: | 2.63 | TAP Depth: | 1.44 in |
| AJ: | 7.25 | LM1: | 13.93 |
| O: | 4.78 in | U: | 1.25 in |
| J: | 9.62 in | BD: | 9 |
| K: | 4.81 in | AK: | 8.5 |
| A: | 7.19 | C: | 12.25 in |
| B: | 11.5 | BF: | 0.53 |
| T: | 2 | N: | 9.06 |
| L1: | 10.88 in | H-Tap size: | 3/4 - 10 in |
| Center Distance (in): | 5.25 in | DX: | 0.75 |
Technical Specifications
| Motor Frame Size: | 210 | Product Type: | Right Angle |
| Mounting Style: | Base | Frame Size: | 210TC |
| Output Shaft Orientation: | R | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Thrust Rating - output shaft: | 3412 |
| Input Style: | Flexible Coupling Input | Output Style: | R |
| Ratio: | 20:1 | Series Code: | EL |
| Center Distance (in): | 5.25 | Output HP: | 12.98 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Overhung Load: | 3,560 |
| Output RPM: | 87 | Model Code: | BM852 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 14.56 |
| Output Key: | 1/2 x 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Style: | EL-BM-R |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input HP: | 15.56 |
| Output Shaft Assembly Code: | R | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9351 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959060247 | Weight: | 168.00 LB |

