Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-50-R-210
Part #:EL8520055.00
Catalog #:EL-BM852-50-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.25 in | AJ: | 7.25 |
| G: | 2.63 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | T: | 2 |
| F: | 5.25 | AK: | 8.5 |
| J: | 9.62 in | K: | 4.81 in |
| BD: | 9 | O: | 4.78 in |
| A: | 7.19 | H-Tap size: | 3/4 - 10 in |
| U: | 1.25 in | BE1: | 0.5 in |
| N: | 9.06 | B: | 11.5 |
| D: | 4.25 | L1: | 10.88 in |
| LM1: | 13.93 | I: | 7.55 in |
| DX: | 0.75 | TAP Depth: | 1.44 in |
Technical Specifications
| Output HP: | 5.199 | Input HP @ 1750 RPM: | 6.777 |
| Input RPM: | 1,750 | Output Key: | 1/2 x 2.50 |
| Output Diameter (in): | 2.000 in | Series Style: | EL-BM-R |
| Shaft Seal Material: | Viton | Output Style: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Mounting Style: | Base | Input HP: | 6.777 |
| Ratio Range: | 50:1 | Reducer Style: | Worm - Right Angle |
| Model Code: | BM852 | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Series Code: | EL |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | BM-R |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | R | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | R | Input Diameter (in): | 1.25 in |
| Output RPM: | 35 | Overhung Load: | 3,560 |
| Service Factor: | 1 | Frame Size: | 210TC |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9362 in/lbs |
General Specifications
| UPC: | 662959060278 | Weight: | 168.00 LB |

