Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-30-D-210
Part #:EL8520060.00
Catalog #:EL-BM852-30-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.25 in | K: | 4.81 in |
| AJ: | 7.25 | DX: | 0.75 |
| BF: | 0.53 | U: | 1.25 in |
| O: | 4.78 in | I: | 7.55 in |
| N: | 9.06 | BE1: | 0.5 in |
| J: | 9.62 in | LM1: | 13.93 |
| L1: | 10.88 in | O*: | 4.5 in |
| B: | 11.5 | F: | 5.25 |
| D: | 4.25 | BD: | 9 |
| AK: | 8.5 | H-Tap size: | 3/4 - 10 in |
| G: | 2.63 | A: | 7.19 |
| T: | 2 | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.44 in | O*: | 4.5 |
Technical Specifications
| Assembly: | BM-D | Mounting Style: | Base |
| Output RPM: | 58 | Output Diameter (in): | 2.000 in |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-BM-D | Output HP: | 8.91 |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210 |
| Input HP: | 10.538 | Product Type: | Right Angle |
| Frame Size: | 210TC | Model Code: | BM852 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 x 2.50 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 10.538 | Overhung Load: | 3,560 |
| Series Code: | EL | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 30:1 | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 9627 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959060322 | Weight: | 168.00 LB |

