Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-60-D-210
Part #:EL8520063.00
Catalog #:EL-BM852-60-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.81 in | C: | 12.25 in |
| O: | 4.78 in | TAP Depth: | 1.44 in |
| AJ: | 7.25 | H-Tap size: | 3/4 - 10 in |
| G: | 2.63 | U: | 1.25 in |
| A: | 7.19 | I: | 7.55 in |
| BF: | 0.53 | DX: | 0.75 |
| T: | 2 | AK: | 8.5 |
| J: | 9.62 in | LM1: | 13.93 |
| D: | 4.25 | BD: | 9 |
| O*: | 4.5 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | L1: | 10.88 in |
| B: | 11.5 | F: | 5.25 |
| N: | 9.06 | O*: | 4.5 |
Technical Specifications
| Assembly: | BM-D | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input HP: | 5.816 | Input HP @ 1750 RPM: | 5.816 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | D |
| Thrust Rating - output shaft: | 3412 | Model Code: | BM852 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 2.000 in |
| Output Key: | 1/2 x 2.50 | Frame Size: | 210TC |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Series Code: | EL |
| Output RPM: | 29 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Input Keyway: | 1/4 X 3.00 in |
| Series Style: | EL-BM-D | Overhung Load: | 3,570 |
| Output Shaft Orientation: | LR | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210 |
| Output HP: | 4.263 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959060353 | Weight: | 168.00 LB |

