Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM852-30-L-250
Part #:EL8520067.00
Catalog #:EL-BM852-30-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/2 x 2.50 |
| Input Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Overhung Load: | 3,560 | Input HP: | 10.538 |
| Input Bore (C Face): | 1.625 | Output Style: | L |
| Service Factor: | 1 | Output Shaft Orientation: | L |
| Output RPM: | 58 | Input Keyway: | 3/8 x 3/16 in |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Frame Size: | 250TC | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | BM-L | Mounting Style: | Base |
| Input RPM: | 1,750 | Model Code: | BM852 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 250TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-L |
| Gear Type: | Worm | Output HP: | 8.91 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 2.000 in | Input Style: | C-Face Coupled |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 9627 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662959060391 | Weight: | 168.00 LB |

